You searched for:

ECtemp 316

Shows 721 product(s)

084Z2317

Temperature transmitter, MBT 5113, 100 mm, G,1/2, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5276

Temperature transmitter, MBT 5113, 100 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5277

Temperature transmitter, MBT 5113, 200 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

097U0215

Temperature sensor, MBT 5310, 240 mm, G,1/4

Temperature range [°C]: -40 - 125, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire

084Z2072

Temperature sensor, MBT 5253, 65 mm, G,1/2

Temperature range [°C]: -50 - 250, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire

View:

  • 39
  • /
  • 145