Temperature sensor, MBT 5310, 240 mm, G,1/4

097U0215

Temperature range [°C]: -40 - 125, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire

Product details

Gross weight 0.149 Kilogram
Net weight 0.141 Kilogram
Volume 0.4 Liter
EAN 5702424588458

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Cable length [in] 98.43 in
Cable length [m] 2.5 m
Cable type Polyolefine, screened
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 2 wire
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 9.45 in
Insertion length [mm] 240 mm
Insertion type Variable
Number of terminals [pcs] 2 pc
Output signal Ohm
Packing format Multi pack
Process connection material Stainless steel
Process connection size 1/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316
Quantity per packing format 10 pc
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 125 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 257 °F
Temperature range [°F] [min] -40 °F
Type MBT 5310
Type designation MBT 5310-20-240-0602-0250
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality