MBT 5113, 100 mm, G, ISO 228-1-A

084Z5276

Rozsah teploty [°C]: -50 - 800, Termočlánek: 1 x NiCr-Ni, typ K, Materiál ochranné trubice: AISI 316 Ti, Elektrické připojení: Typ B, Připojovací rozměr elektrického připojení: Pg 16

Product details

Gross weight 0.642 Kilogram
Net weight 0.637 Kilogram
Volume 1.245 Liter
EAN 5702423163977

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Type B
Electrical connection size Pg 16
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Extension length [in] 3.94 in
Extension length [mm] 100 mm
In scope of WEEE Yes
Insertion length [in] 3.94 in
Insertion length [mm] 100 mm
Insertion type Fixed
Number of terminals [pcs] 2 pc
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316 Ti
Process connection size 3/4
Process connection standard ISO 228-1-A
Process connection type G
Product Group Sensors
Product name Temperature transmitter
Protection tube diameter [in] [Max] 0.945 in
Protection tube diameter [in] [Min] 0.551 in
Protection tube diameter [mm] [Max] 24 mm
Protection tube diameter [mm] [Min] 14 mm
Protection tube material AISI 316 Ti
Quantity per packing format 9 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. daa062e2-e8c0-4d66-a1fa-e3b4de3cda2a
Sensor element standard EN 60584-2
Sensor element tolerance Class 2
Sensor Insert Exchangeable
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [min] 8 V
Temperature range [°C] [Max] 800 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 1472 °F
Temperature range [°F] [Min] -58 °F
Thermocouple 1 x NiCr-Ni, Type K
Thermocouple design std. EN 61515
Thermocouple tolerance EN 60584-2 Class 2
Transmitter setting range [°C] [Max] 600 °C
Transmitter setting range [°C] [Min] 0 °C
Transmitter setting range [°F] [Max] 1112 °F
Transmitter setting range [°F] [Min] 32 °F
Transmitter type Galv. isolated
Type MBT 5113
Type designation MBT 5113-B002-100-10-H160
Wires [pcs] 2 pc

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality