Temperature sensor, MBT 5253, 65 mm, G,1/2

084Z2072

Temperature range [°C]: -50 - 250, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire

Product details

Gross weight 0.254 Kilogram
Net weight 0.244 Kilogram
Volume 0.665 Liter
EAN 5702423295432

 

Ambient temperature max. [°C] 100 °C
Ambient temperature max. [°F] 212 °F
Cable length [in] 110 in
Cable length [m] 2.8 m
Cable tempr. range [°C] [max] 200 °C
Cable tempr. range [°C] [min] -80 °C
Cable tempr. range [°F] [max] 392 °F
Cable tempr. range [°F] [min] -112 °F
Cable type Teflon
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 2.56 in
Insertion length [mm] 65 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Brass
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.236 in
Protection tube diameter [mm] 6 mm
Protection tube material AISI 316
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
SCIP dossier no. 6deb3861-ee27-426b-8819-ccb3342cc6d1
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 250 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 482 °F
Temperature range [°F] [min] -58 °F
Type MBT 5253
Type designation 00 MBT 5253-721-0065-C3000-
01 028-00-0000
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality