Shows 4,508 product(s)
VLT® Profibus DP V1 MCA 101
Operating the frequency converter via a field bus lets you reduce the cost of your system, communicate faster and more efficiently, and benefit from an easier user interface.
• PROFIBUS DP V1 gives you wide compatibility, a high level of availability, support for all major PLC vendors, and compatibility with future versions
• Fast, efficient communication, transparent installation, advanced diagnosis and parameterisation and auto- confi guration of process data via GSD-file
• A-cyclic parameterisation using PROFIBUS DP V1, PROFIdrive or Danfoss
FC profile state machines, PROFIBUS DP V1, Master Class 1 and 2
PROFIBUS REPEATER SIEMENS
Operating the frequency converter via a field bus lets you reduce the cost of your system, communicate faster and more efficiently, and benefi t from an easier user interface.
• PROFIBUS DP V1 gives you wide compatibility, a high level of availability, support for all major PLC vendors, and compatibility with future versions
• Fast, efficient communication, transparent installation, advanced diagnosis and parameterisation and auto- confi guration of process data via GSD-file
• A-cyclic parameterisation using PROFIBUS DP V1, PROFIdrive or Danfoss
FC profile state machines, PROFIBUS DP V1, Master Class 1 and 2
MCC201A43KT3E20B
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages to
become sinusoidal.
Key-features:
Up to 1000 meter unscreened motor cable
Reduction of acoustical switching noise from motor
Elimination of motor bearing currents
Elimination of motor insulation stress
Extends motor service lifetime.
Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 46.0A, 5-150 Hz and 42.8A, <5 Hz
@500V: 43.5A, 5-150 Hz and 33.5A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive
VLT® Motion Control MCO 305, uncoated
Integrated and programmable motion controller for VLT ® AutomationDrive FC 301 and FC 302
- Adds additional functionality and flexibility as it is a freely programmable module
- Optimized for all types of positioning and synchronization applications
- Make your own program specially adapted to your application
Contains:
- synchronization (electronic shaft), positioning and electronic cam control
- 2 inputs support both stepwise and absolute encoders
- 1 encoder output (virtual master function)
10 digital inputs
8 digital outputs
- Sends and receives data via fieldbus interface (requires fieldbus Option)
- PC software for programming and commissioning.
Remember to order the Mounting kit if the above MCO option is required retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option, together with MCB 113, in enclosures A2 and A3.
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option, together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3 excepted)
Danfoss MCO options are not sold without prior advice. Danfoss can offer help with
programming / setting up MCO options. Contact Danfoss for advice and prices.
Product group: R
VLT® Motion Control MCO 305, coated
Integrated and programmable motion controller for VLT ® AutomationDrive FC 301 and FC 302
- Adds additional functionality and flexibility as it is a freely programmable module
- Optimized for all types of positioning and synchronization applications
- Make your own program specially adapted to your application
Contains:
- synchronization (electronic shaft), positioning and electronic cam control
- 2 inputs support both stepwise and absolute encoders
- 1 encoder output (virtual master function)
10 digital inputs
- 8 digital outputs
- Sends and receives data via fieldbus interface (requires fieldbus option)
- PC software for programming and commissioning
Remember to order the Mounting kit if the above MCO option is required
retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option,
together with MCB 113, in enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option,
together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3
excepted)
Danfoss MCO options are not sold without prior advice.
Danfoss can offer help with programming / setting up MCO options.
Contact Danfoss for advice and prices.
Product group: R