Danfoss Ally™ Starter Pack, Zigbee, Number of radiator thermostats (incl.): 1
014G2440
Danfoss Ally™ Starter Pack (Gateway + Radiator Thermostat), Zigbee
Danfoss Ally™ Starter Pack (Gateway + Radiator Thermostat), Zigbee
Gross weight | 0.553 Kilogram |
Net weight | 0.27 Kilogram |
Volume | 1.699 Liter |
EAN | 5702424056551 |
Gross weight | 0.553 Kilogram |
Net weight | 0.27 Kilogram |
Volume | 1.699 Liter |
EAN | 5702424056551 |
Actuator type | Electromechanical |
Adapter type |
M30 RA RAV RAVL |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | -10 °C |
Application |
Residential (pollution degree 2) Radiators, water-based floor heating |
Approval |
UA.TR.089 CE EAC UKCA |
Battery type | 2 x 1,5 V AA-Alkaline batteries |
Battery type or Name | Alkaline AA |
Cable length [m] | 1 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Description | Danfoss Ally™ Starter Pack (Gateway + Radiator Thermostat) |
Display type | No display |
EEE category |
5 small equipment (any external dimension |
Function | Control thermostat |
Height [mm] | 95 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Length [mm] | 95 mm |
Number of radiator thermostats (incl.) | 1 pc |
Output voltage [V] DC | 5 V |
Pollution degree | 2 |
Power consumption (standby) [W] | 2 W |
Power consumption [W] | 5 W |
Product group | Danfoss Ally™ |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Diboron trioxide (B2O3, CAS no. 1303-86-2) |
SCIP dossier no. | 8daebde6-91a1-4fb7-a9d3-9b9e3ab80260 |
SCIP dossier product name | Ally Starter Pack |
Software class | A |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 110 V |
Supply voltage frequency [Hz] | 50 Hz |
System integration | Danfoss Ally™ |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermostat IP Class | 20 |
Transmission [m] [Max] | 30 m |
Transmission frequency [GHz] | 2.4 GHz |
Transmission power [mW] [Max] | 79 mW |
Transport temperature [°C] [Max] | 60 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | Danfoss Ally™ Starter Pack |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Voice assistant compatibility |
Amazon Alexa Google Assistant Google Home |
Width [mm] | 23 mm |
Wireless standard | Zigbee |
Actuator type | Electromechanical |
Adapter type |
M30 RA RAV RAVL |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | -10 °C |
Application |
Residential (pollution degree 2) Radiators, water-based floor heating |
Approval |
UA.TR.089 CE EAC UKCA |
Battery type | 2 x 1,5 V AA-Alkaline batteries |
Battery type or Name | Alkaline AA |
Cable length [m] | 1 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Description | Danfoss Ally™ Starter Pack (Gateway + Radiator Thermostat) |
Display type | No display |
EEE category |
5 small equipment (any external dimension |
Function | Control thermostat |
Height [mm] | 95 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Length [mm] | 95 mm |
Number of radiator thermostats (incl.) | 1 pc |
Output voltage [V] DC | 5 V |
Pollution degree | 2 |
Power consumption (standby) [W] | 2 W |
Power consumption [W] | 5 W |
Product group | Danfoss Ally™ |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Diboron trioxide (B2O3, CAS no. 1303-86-2) |
SCIP dossier no. | 8daebde6-91a1-4fb7-a9d3-9b9e3ab80260 |
SCIP dossier product name | Ally Starter Pack |
Software class | A |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 110 V |
Supply voltage frequency [Hz] | 50 Hz |
System integration | Danfoss Ally™ |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermostat IP Class | 20 |
Transmission [m] [Max] | 30 m |
Transmission frequency [GHz] | 2.4 GHz |
Transmission power [mW] [Max] | 79 mW |
Transport temperature [°C] [Max] | 60 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | Danfoss Ally™ Starter Pack |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Voice assistant compatibility |
Amazon Alexa Google Assistant Google Home |
Width [mm] | 23 mm |
Wireless standard | Zigbee |