Radiator thermostat, Danfoss Ally™, Adapter type: RAV; RA; RAVL; M30, 2.4 GHz
014G2460
Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee, RAV; RA; RAVL; M30, Zigbee
Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee, RAV; RA; RAVL; M30, Zigbee
Gross weight | 0.251 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.78 Liter |
EAN | 5702425245015 |
Gross weight | 0.251 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.78 Liter |
EAN | 5702425245015 |
Actuator type | Electromechanical |
Adapter type |
RA M30 RAVL RAV |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
CE UA.TR.089 EAC UKCA |
Ball pressure test temperature [°C] | 75 °C |
Battery lifetime [Years] | 2 yr |
Battery type or Name | Alkaline AA (LR6/ZR6) |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Contain batteries | No |
Control | PID |
Description | Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee |
Display type | LCD with backlight |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I |
Heating control type | Radiator thermostat |
In scope of WEEE | Yes |
Low battery indicator | Yes |
Noise level Heat dB(A) JIS C 9612 | <30 |
Open-window function | Yes |
Power consumption (standby) [mW] | 3 mW |
Power consumption [W] | 1.2 W |
Product group | Radiator thermostat |
Product width [mm] | 55 mm |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Diboron trioxide (B2O3, CAS no. 1303-86-2) |
Safety classification | Type 1 |
SCIP dossier no. | a90f68b8-f3fb-4eb7-93b0-8738ffc7d80c |
SCIP dossier product name | Danfoss Ally eTRV - Electronic thermostatic radiator valve |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Danfoss Ally™ |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermostat IP Class | 20 |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Ally™ |
UK RoHS compliance | Yes |
UNSPSC CODE | 40101801 |
Water temperature [°C] [Max] | 90 °C |
Wireless standard | Zigbee |
Actuator type | Electromechanical |
Adapter type |
RA M30 RAVL RAV |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
CE UA.TR.089 EAC UKCA |
Ball pressure test temperature [°C] | 75 °C |
Battery lifetime [Years] | 2 yr |
Battery type or Name | Alkaline AA (LR6/ZR6) |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Contain batteries | No |
Control | PID |
Description | Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee |
Display type | LCD with backlight |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I |
Heating control type | Radiator thermostat |
In scope of WEEE | Yes |
Low battery indicator | Yes |
Noise level Heat dB(A) JIS C 9612 | <30 |
Open-window function | Yes |
Power consumption (standby) [mW] | 3 mW |
Power consumption [W] | 1.2 W |
Product group | Radiator thermostat |
Product width [mm] | 55 mm |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Diboron trioxide (B2O3, CAS no. 1303-86-2) |
Safety classification | Type 1 |
SCIP dossier no. | a90f68b8-f3fb-4eb7-93b0-8738ffc7d80c |
SCIP dossier product name | Danfoss Ally eTRV - Electronic thermostatic radiator valve |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Danfoss Ally™ |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermostat IP Class | 20 |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Ally™ |
UK RoHS compliance | Yes |
UNSPSC CODE | 40101801 |
Water temperature [°C] [Max] | 90 °C |
Wireless standard | Zigbee |