Danfoss Ally™ Room Sensor, Zigbee
014G2480
Wireless remote room sensor for the Danfoss Ally™ Radiator Thermostats, Zigbee
Wireless remote room sensor for the Danfoss Ally™ Radiator Thermostats, Zigbee
Gross weight | 0.052 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.178 Liter |
EAN | 5715162289013 |
Gross weight | 0.052 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.178 Liter |
EAN | 5715162289013 |
1 Primary battery SUM weight Kg | 0.006 |
1 Primary battery weight Kg | 0.006 |
Adapter type | N/A |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
UA.TR.089 CE EAC UKCA |
Battery lifetime [Years] | 5 yr |
Battery qty | 1 |
Battery type or Name | CR2450 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Description | Wireless remote room sensor for the Danfoss Ally™ Radiator Thermostats |
EEE category |
5 small equipment (any external dimension |
Heating control type | Room Thermostat |
Height [mm] | 56 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Length [mm] | 59 mm |
Low battery indicator | Yes |
Open-window function | Yes |
Product group | Danfoss Ally™ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 19bb2b35-c822-4907-b877-b6ba35850df3 |
SCIP dossier product name | Danfoss Ally Room Sensor |
Supply batteries | 1 x CR2450 |
System integration | Danfoss Ally™ |
Thermostat IP Class | 20 |
Transmission [m] [Max] | 30 m |
Transmission frequency [GHz] | 2.4 GHz |
Transmission frequency [MHz] | 2400 MHz |
Type | Danfoss Ally™ Room Sensor |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Weight per battery | 6 g |
Width [mm] | 54 mm |
Wireless standard | Zigbee |
1 Primary battery SUM weight Kg | 0.006 |
1 Primary battery weight Kg | 0.006 |
Adapter type | N/A |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
UA.TR.089 CE EAC UKCA |
Battery lifetime [Years] | 5 yr |
Battery qty | 1 |
Battery type or Name | CR2450 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Description | Wireless remote room sensor for the Danfoss Ally™ Radiator Thermostats |
EEE category |
5 small equipment (any external dimension |
Heating control type | Room Thermostat |
Height [mm] | 56 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Length [mm] | 59 mm |
Low battery indicator | Yes |
Open-window function | Yes |
Product group | Danfoss Ally™ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 19bb2b35-c822-4907-b877-b6ba35850df3 |
SCIP dossier product name | Danfoss Ally Room Sensor |
Supply batteries | 1 x CR2450 |
System integration | Danfoss Ally™ |
Thermostat IP Class | 20 |
Transmission [m] [Max] | 30 m |
Transmission frequency [GHz] | 2.4 GHz |
Transmission frequency [MHz] | 2400 MHz |
Type | Danfoss Ally™ Room Sensor |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Weight per battery | 6 g |
Width [mm] | 54 mm |
Wireless standard | Zigbee |