Shows 319 product(s)
Accessories, Sensors, Anti-theft protection, M30 sensors
Theft protection for RTD Inova and RTS sensors.
SH controller and valve driver, EKE 100 1V, IP00
Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 1, Analog inputs (AI) [pc]: 1, Digital inputs (DI) [pc]: 1, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP00, Mounting method: DIN rail
SH controller and valve driver, EKE 100 1V, IP20
Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 1, Analog inputs (AI) [pc]: 1, Digital inputs (DI) [pc]: 1, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail
SH controller and valve driver, EKE 100 1V, IP20
Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 1, Analog inputs (AI) [pc]: 1, Digital inputs (DI) [pc]: 1, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail
SH controller and valve driver, EKE 100 2V, IP00
Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 2, Analog inputs (AI) [pc]: 2, Digital inputs (DI) [pc]: 2, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP00, Mounting method: DIN rail
SH controller and valve driver, EKE 100 2V, IP20
Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 2, Analog inputs (AI) [pc]: 2, Digital inputs (DI) [pc]: 2, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail
SH controller and valve driver, EKE 100 2V, IP20
Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 2, Analog inputs (AI) [pc]: 2, Digital inputs (DI) [pc]: 2, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail
Superheat controller, EKE 1B
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 2, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface; Modbus RS485 RTU
Superheat controller, EKE 1C
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of pressure sensors: 3, Communication type: CANBUS; RJ11 (CAN) to User Interface; Modbus RS485 RTU
VLT® Analog I/O Option MCB 109, unctd
I / O expansion for FC 100, through modular technology easy to retrofit. Analog inputs/outputs
galvanically isolated.
Expands the analog inputs / outputs by:
3 analog inputs: 0 ... 10V / Pt1000 / Ni1000
3 analog outputs: 0 ... 10V
Time switch (RTC backup): lithium cell for 10 years