Accessories, Sensors, Anti-theft protection, M30 sensors
013L3177
Theft protection for RTD Inova and RTS sensors.
Theft protection for RTD Inova and RTS sensors.
Gross weight | 4.04 Kg |
Net weight | 4.04 Kg |
Volume | 14.15 Liter |
EAN | 5702420041315 |
Gross weight | 4.04 Kg |
Net weight | 4.04 Kg |
Volume | 14.15 Liter |
EAN | 5702420041315 |
Description | Theft protection for RTD Inova and RTS sensors. |
For sensors | M30 sensors |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Sensors |
Type of accessories | Anti-theft protection |
Description | Theft protection for RTD Inova and RTS sensors. |
For sensors | M30 sensors |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Sensors |
Type of accessories | Anti-theft protection |