Return temperature limiters, FJVR sets, DN 15, Angle, Contents of set: Sensor, valve
003L1081
RTL set DN 15 angle, contains FJVR valve and FJVR sensor
RTL set DN 15 angle, contains FJVR valve and FJVR sensor
Gross weight | 0.5 Kilogram |
Net weight | 0.464 Kilogram |
Volume | 0.95 Liter |
EAN | 5702425117633 |
Gross weight | 0.5 Kilogram |
Net weight | 0.464 Kilogram |
Volume | 0.95 Liter |
EAN | 5702425117633 |
China RoHS compliance | Out of scope |
Connection size in | R 1/2 |
Connection size out | Rp 1/2 |
Contents of set | Sensor, valve |
Description | RTL set DN 15 angle, contains FJVR valve and FJVR sensor |
Design | Angle |
Differential pressure range [bar] [Max] | 1 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 0.68 m³/h |
Product group | Return temperature limiters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fcb8803b-924e-4c53-bc7f-8e7da329611f |
SCIP dossier product name | FJVR sets |
Test pressure [bar] | 16 bar |
Type | FJVR sets |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Connection size in | R 1/2 |
Connection size out | Rp 1/2 |
Contents of set | Sensor, valve |
Description | RTL set DN 15 angle, contains FJVR valve and FJVR sensor |
Design | Angle |
Differential pressure range [bar] [Max] | 1 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 0.68 m³/h |
Product group | Return temperature limiters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fcb8803b-924e-4c53-bc7f-8e7da329611f |
SCIP dossier product name | FJVR sets |
Test pressure [bar] | 16 bar |
Type | FJVR sets |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |