Energy meters, For product type: SonoMeter 31, Sono31 / IF9 RS-485 Modbus RTU
187F3384
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.036 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.218 Liter |
EAN | 5702428966955 |
Gross weight | 0.036 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.218 Liter |
EAN | 5702428966955 |
China RoHS compliance | Yes |
Description | Sono31 / IF9 RS-485 Modbus RTU |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 31 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Description | Sono31 / IF9 RS-485 Modbus RTU |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 31 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |