Did you mean
Shows 22 product(s)
Floor Heating Controls, Danfoss Icon, Radio module, 5.0 V, Number of channels: 0, Attachable
For wireless connection to 24 V Master Controllers, Wireless
Floor Heating Controls, Danfoss Icon, Zigbee repeater, 230.0 V, Number of channels: 0, Plug-in
Zigbee Repeater is used to extend the range between Zigbee devices, Wireless
Floor Heating Controls, Danfoss Icon, Room Thermostat, 3.0 V, Number of channels: 0, On-wall
Icon RT, Wireless Display On-wall, Wireless
Floor Heating Controls, Danfoss Icon, Master Controller, 230.0 V, Output voltage [V] AC: 24, Number of channels: 10, On-wall
OTA, for 24V actuators, 10 channels, upgradeable to wireless, Wireless/Wired 24V