Floor Heating Controls, Danfoss Icon™ RT wireless, Room Thermostat, 3.0 V, Number of channels: 0, On-wall
088U1081
Icon RT, Wireless Display On-wall, Wireless
Icon RT, Wireless Display On-wall, Wireless
Gross weight | 0.21 Kilogram |
Net weight | 0.131 Kilogram |
Volume | 0.924 Liter |
EAN | 5702425147562 |
Gross weight | 0.21 Kilogram |
Net weight | 0.131 Kilogram |
Volume | 0.924 Liter |
EAN | 5702425147562 |
1 Primary battery SUM weight Kg | 0.046 |
1 Primary battery weight Kg | 0.023 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Away input | Yes |
Battery qty | 2 |
Battery type or Name | Alkaline AA |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Icon RT, Wireless Display On-wall |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Floor sensor enabled | No |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | On-wall |
Interfaces | Wireless |
IP protection class | IP21 |
NC/NO | Yes |
Noiseless switching | Yes |
Number of channels | 0 |
Product group | Floor Heating Controls |
PWM | Yes |
REACH Candidate List substances | No |
Scheduling | Yes |
Suitable for | 230V or 24V actuators |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
Supply voltage [V] | 3 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | No |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermal feedback | No |
Transmission frequency [MHz] | 868.6 MHz |
Type | Danfoss Icon™ RT wireless |
UNSPSC CODE | 41112209 |
Usage | Display |
Valve excercise | Yes |
Weight per battery | 23 g |
Wireless transmission [m] [Max] | 30 m |
1 Primary battery SUM weight Kg | 0.046 |
1 Primary battery weight Kg | 0.023 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Away input | Yes |
Battery qty | 2 |
Battery type or Name | Alkaline AA |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Icon RT, Wireless Display On-wall |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Floor sensor enabled | No |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | On-wall |
Interfaces | Wireless |
IP protection class | IP21 |
NC/NO | Yes |
Noiseless switching | Yes |
Number of channels | 0 |
Product group | Floor Heating Controls |
PWM | Yes |
REACH Candidate List substances | No |
Scheduling | Yes |
Suitable for | 230V or 24V actuators |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
Supply voltage [V] | 3 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | No |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermal feedback | No |
Transmission frequency [MHz] | 868.6 MHz |
Type | Danfoss Icon™ RT wireless |
UNSPSC CODE | 41112209 |
Usage | Display |
Valve excercise | Yes |
Weight per battery | 23 g |
Wireless transmission [m] [Max] | 30 m |