You searched for:

encl

Did you mean

ecl

Shows 3,500 product(s)

042N7651

Solenoid coil, AU230CS, Cable, 1.000 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

042N7662

Solenoid coil, AU115CS, Cable, 1.000 m, Supply voltage [V] AC: 115, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 115, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

042N7697

Solenoid coil, AU024DS, Cable, 1.000 m, Multi pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

042N8201

Solenoid coil, AZ240CS, DIN Spade, Supply voltage [V] AC: 208 - 240, Industrial pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N8202

Solenoid coil, AZ120CS, DIN Spade, Industrial pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N8204

Solenoid coil, AZ120CS, DIN Spade, Industrial pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N8230

Solenoid coil, AY240C, US Spade, Supply voltage [V] AC: 208 - 240, Industrial pack

Electrical connection: US Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N8233

Solenoid coil, AY120C, US Spade, Supply voltage [V] AC: 110 - 120, Industrial pack

Electrical connection: US Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N8236

Solenoid coil, AY024C, Supply voltage [V] AC: 24, Industrial pack

Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm

042N8432

Solenoid coil, BB230C, DIN Spade, Industrial pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N8501

Solenoid coil, BA230A, DIN Spade, Supply voltage [V] AC: 220 - 230, Industrial pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N8508

Solenoid coil, BA024A, DIN Spade, Supply voltage [V] AC: 24, Industrial pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N8523

Solenoid coil, BA220B, DIN Spade, Supply voltage [V] AC: 220, Industrial pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00

042N8601

Solenoid coil, AS230CS, DIN Spade, Supply voltage [V] AC: 230, Industrial pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

View:

  • 30
  • /
  • 175