Solenoid coil, AU012DS, Cable, 2.00 m, Multi pack
042N7698
Electrical connection: Cable, Enclosure rating IP: IP67
Electrical connection: Cable, Enclosure rating IP: IP67
Gross weight | 0.298 Kilogram |
Net weight | 0.169 Kilogram |
Volume | 1.924 Liter |
EAN | 5702428549295 |
Gross weight | 0.298 Kilogram |
Net weight | 0.169 Kilogram |
Volume | 1.924 Liter |
EAN | 5702428549295 |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSK |
Cable length [in] | 79 in |
Cable length [m] | 2 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Clip-on |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 3 x 0.75 mm2 |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name | EV220W |
Power consumption [W] DC | 12 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 20 pc |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Spare part number | 042N7698 |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | AU012DS |
Type designation | AU012DS |
UK RoHS compliance | Out of scope |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSK |
Cable length [in] | 79 in |
Cable length [m] | 2 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Clip-on |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 3 x 0.75 mm2 |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name | EV220W |
Power consumption [W] DC | 12 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 20 pc |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Spare part number | 042N7698 |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | AU012DS |
Type designation | AU012DS |
UK RoHS compliance | Out of scope |