Solenoid coil, AU024DS, Cable, 1 m, Multi pack
042N7697
Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm
Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm
Gross weight | 0.23 Kilogram |
Net weight | 0.173 Kilogram |
Volume | 0.878 Liter |
EAN | 5702428044868 |
Gross weight | 0.23 Kilogram |
Net weight | 0.173 Kilogram |
Volume | 0.878 Liter |
EAN | 5702428044868 |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSK |
Cable length [in] | 40 in |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Clip-on |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Identical product | 042N8697 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts Program name | EV220S |
Power consumption [W] DC | 14 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Spare part number | 042N7697 |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AU024DS |
Type designation | AU024DS |
UK RoHS compliance | Out of scope |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSK |
Cable length [in] | 40 in |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Clip-on |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Identical product | 042N8697 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts Program name | EV220S |
Power consumption [W] DC | 14 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Spare part number | 042N7697 |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AU024DS |
Type designation | AU024DS |
UK RoHS compliance | Out of scope |