Solenoid coil, AU115CS, Cable, 1.00 m, Supply voltage [V] AC: 115, Multi pack
042N7662
Electrical connection: Cable, Supply voltage [V] AC: 115, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Electrical connection: Cable, Supply voltage [V] AC: 115, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Gross weight | 0.222 Kilogram |
Net weight | 0.157 Kilogram |
Volume | 0.492 Liter |
EAN | 5702428027441 |
Gross weight | 0.222 Kilogram |
Net weight | 0.157 Kilogram |
Volume | 0.492 Liter |
EAN | 5702428027441 |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSK |
Cable length [in] | 40 in |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV220T EV220W |
Power consumption 50Hz [VA] | 14 VA |
Power consumption 60Hz [VA] | 10 VA |
Power consumption [W] 50Hz | 7 W |
Power consumption [W] 60Hz | 5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Spare part number | 042N7662 |
Supply voltage 50Hz Max [V] | 115 V |
Supply voltage 60Hz Max [V] | 115 V |
Supply voltage [V] AC | 115 V |
Type | AU115CS |
Type designation | AU115CS |
UK RoHS compliance | Out of scope |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSK |
Cable length [in] | 40 in |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV220T EV220W |
Power consumption 50Hz [VA] | 14 VA |
Power consumption 60Hz [VA] | 10 VA |
Power consumption [W] 50Hz | 7 W |
Power consumption [W] 60Hz | 5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Spare part number | 042N7662 |
Supply voltage 50Hz Max [V] | 115 V |
Supply voltage 60Hz Max [V] | 115 V |
Supply voltage [V] AC | 115 V |
Type | AU115CS |
Type designation | AU115CS |
UK RoHS compliance | Out of scope |