Shows 157 product(s)
Function module, ICS 32
Function module, Cv value [gal/min]: 20.00, Kv value [m³/h]: 17.00, Used for product: ICV 32
Function module, ICS 40
Function module, Cv value [gal/min]: 30.16, Kv value [m³/h]: 26.00, Used for product: ICV 40
Function module, ICS 80
Function module, Cv value [gal/min]: 98.60, Kv value [m³/h]: 85.00, Used for product: ICV 65
Function module, ICS 50-40
Function module, Cv value [gal/min]: 31.00, Kv value [m³/h]: 27.00, Used for product: ICV 50; ICF 50-4
Function module, ICS 50
Function module, Cv value [gal/min]: 46.00, Kv value [m³/h]: 40.00, Used for product: ICV 50; ICF 50-4
Function module, ICS 50-32
Function module, Cv value [gal/min]: 20.00, Kv value [m³/h]: 17.00, Used for product: ICV 50; ICF 50-4
Function module, ICS 65
Function module, Cv value [gal/min]: 81.20, Kv value [m³/h]: 70.00, Used for product: ICF 65-3; ICV 65
Function module, ICS 65-40
Function module, Cv value [gal/min]: 31.00, Kv value [m³/h]: 27.00, Used for product: ICF 65-3; ICV 65
Function module, ICS 80
Function module, Cv value [gal/min]: 98.60, Kv value [m³/h]: 85.00, Used for product: ICF 65-3; ICV 65
Function module, ICC 32
Product description: Function Module, Product Type: ICC 32, Kv value [m³/h]: 16.60, Cv value [gal/min]: 19.30, Used for product: ICV 32