Function module, ICS 80
027H8201
Function module, Cv value [gal/min]: 98.60, Kv value [m³/h]: 85.00, Used for product: ICV 65
Function module, Cv value [gal/min]: 98.60, Kv value [m³/h]: 85.00, Used for product: ICV 65
Gross weight | 2.626 Kilogram |
Net weight | 2.46 Kilogram |
Volume | 5.187 Liter |
EAN | 5702428971003 |
Gross weight | 2.626 Kilogram |
Net weight | 2.46 Kilogram |
Volume | 5.187 Liter |
EAN | 5702428971003 |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 98.6 gal/min |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 85 m³/h |
Packing format | Single pack |
Parts included |
Gasket O-rings |
Parts Program name | ICS |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Serviceable | ICM / ICS / ICLX spare parts |
Type | ICS 80 |
UK RoHS compliance | Out of scope |
Used for product | ICV 65 |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 98.6 gal/min |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 85 m³/h |
Packing format | Single pack |
Parts included |
Gasket O-rings |
Parts Program name | ICS |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Serviceable | ICM / ICS / ICLX spare parts |
Type | ICS 80 |
UK RoHS compliance | Out of scope |
Used for product | ICV 65 |