Function module, ICS 65-40
027H6212
Function module, Cv value [gal/min]: 31.00, Kv value [m³/h]: 27.00, Used for product: ICF 65-3; ICV 65
Function module, Cv value [gal/min]: 31.00, Kv value [m³/h]: 27.00, Used for product: ICF 65-3; ICV 65
Gross weight | 2.932 Kilogram |
Net weight | 2.461 Kilogram |
Volume | 5.187 Liter |
EAN | 5702428929011 |
Gross weight | 2.932 Kilogram |
Net weight | 2.461 Kilogram |
Volume | 5.187 Liter |
EAN | 5702428929011 |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Comments | FUNCTION MODULE INSTALLED |
Cv value [gal/min] | 31 gal/min |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 27 m³/h |
Packing format | Single pack |
Parts included |
Gasket O-rings |
Parts Program name | ICS |
Product accessories | ICS / ICSH accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A |
Serviceable | ICS / ICSH spare parts |
Type | ICS 65-40 |
UK RoHS compliance | Out of scope |
Used for product |
ICF 65-3 ICV 65 |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Comments | FUNCTION MODULE INSTALLED |
Cv value [gal/min] | 31 gal/min |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 27 m³/h |
Packing format | Single pack |
Parts included |
Gasket O-rings |
Parts Program name | ICS |
Product accessories | ICS / ICSH accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A |
Serviceable | ICS / ICSH spare parts |
Type | ICS 65-40 |
UK RoHS compliance | Out of scope |
Used for product |
ICF 65-3 ICV 65 |