Function module, ICC 32
027H3202
Product description: Function Module, Product Type: ICC 32, Kv value [m³/h]: 16.6, Cv value [gal/min]: 19.3, Used for product: ICV 32
Product description: Function Module, Product Type: ICC 32, Kv value [m³/h]: 16.6, Cv value [gal/min]: 19.3, Used for product: ICV 32
Gross weight | 2.794 Kilogram |
Net weight | 2.5 Kilogram |
Volume | 8.68 Liter |
EAN | 5715162143841 |
Gross weight | 2.794 Kilogram |
Net weight | 2.5 Kilogram |
Volume | 8.68 Liter |
EAN | 5715162143841 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 19.3 gal/min |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 16.6 m³/h |
Packing format | Single pack |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Type | ICC 32 |
UK RoHS compliance | Out of scope |
Used for product | ICV 32 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 19.3 gal/min |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 16.6 m³/h |
Packing format | Single pack |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Type | ICC 32 |
UK RoHS compliance | Out of scope |
Used for product | ICV 32 |