You searched for:

ECtemp 330

Shows 57 product(s)

088L5375

Heating Mats, ECmat 150T, 150 W/m², 10.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe transition KK1-E5; ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 20.00, Application: Floor heating

130B2412

MCC101A24KT3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 14.4 kg

130B2447

MCC101A24KT3E20A

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 16.9 kg

141F1361

SIN-0075-5-0-P,SINE-filt 75A 500V IP00

SIN-0075-5-0-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 75 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 350 W
Degree of protection: IP00
Dimensions H x W x D: 330 x 300 x 229 mm
Weight: 48 kg

130B3277

ip21 nema 1 kit for ahf x4 enclosure

Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that
Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X4
Physical dimensions (HxWxD): 634 x 378 x 330 mm
Lower cover (HxWxD): 230 x 378 x 230 mm
Weight: 1.5kg

View: