MCC101A24KT3E00A

130B2412

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 14.4 kg

Product details

Gross weight 12.5 kg
Net weight 12.5 kg
Volume 12.87 l
EAN 5702427888333

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality