ip21 nema 1 kit for ahf x4 enclosure

130B3277

Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that
Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X4
Physical dimensions (HxWxD): 634 x 378 x 330 mm
Lower cover (HxWxD): 230 x 378 x 230 mm
Weight: 1.5kg

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 16.5 kg
Net weight 6.5 kg
Volume 0 l
EAN 5710107946563

Mechanics

Mechanics Enclosure terminal cover

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality