MCC101A24KT3E20A
130B2447
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 16.9 kg