Did you mean
Shows 242 product(s)
Spare part, ICF 20-4; ICF 20-6, Solenoid valve module
Product Type: Spare part, Used for product: ICF 20-4; ICF 20-6, Type designation: Solenoid valve module
Spare part, ICF 20-4; ICF 20-6, Solenoid valve module
Product Type: Spare part, Used for product: ICF 20-4; ICF 20-6, Type designation: Solenoid valve module
Spare part, ICF 20-4-13C; ICF 20-4-12C; ICF 20-2-122C; ICF 20-4-12B; ICF 15-4-13C; ICF 20 EVRAT-ICFA 20C; ICFA 20C, Solenoid valve module
Product Type: Spare part, Used for product: ICF 20-4-13C; ICF 20-4-12C; ICF 20-2-122C; ICF 20-4-12B; ICF 15-4-13C; ICF 20 EVRAT-ICFA 20C; ICFA 20C, Type designation: Solenoid valve module
Spare part, ICF 20-4-13C; ICF 20-4-12C; ICF 20-4-12B; ICF 20-4-13B; ICFF 20, Filter module
Product Type: Spare part, Used for product: ICF 20-4-13C; ICF 20-4-12C; ICF 20-4-12B; ICF 20-4-13B; ICFF 20, Type designation: Filter module
Spare part, ICF 15 EVRAT-ICFA 20B; ICF 20-4-12B; ICF 20-2-122B; ICF 20-4-13B; ICF 20 EVRAT-ICFA 20B; ICFA 20; ICF 15-4-13B; ICF 15-4-12B, Electronic exp.valve module Ø5
Product Type: Spare part, Used for product: ICF 15 EVRAT-ICFA 20B; ICF 20-4-12B; ICF 20-2-122B; ICF 20-4-13B; ICF 20 EVRAT-ICFA 20B; ICFA 20; ICF 15-4-13B; ICF 15-4-12B, Type designation: Electronic exp.valve module Ø5
Valve station, ICF 20-4-9, 32 mm, Connection standard: EN 10220
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-11, 25 mm, Connection standard: EN 10220
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-11, 32 mm, Connection standard: EN 10220
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-90, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-14MB66, 32 mm, Connection standard: EN 10220
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-14MB, 32 mm, Connection standard: EN 10220
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-104D2, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-108D2, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-108D2, 25 mm, Connection standard: EN 10220
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-10RB, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-101D1P1, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-101D2P1, 25 mm, Connection standard: EN 10220
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-101D2P1, 32 mm, Connection standard: EN 10220
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-90, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Valve station, ICF 20-4-8, 32 mm, Connection standard: EN 10220
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120