Spare part, ICF 20-4-13C; ICF 20-4-12C; ICF 20-4-12B; ICF 20-4-13B; ICFF 20, Filter module
027L1243
Product Type: Spare part, Used for product: ICF 20-4-13C; ICF 20-4-12C; ICF 20-4-12B; ICF 20-4-13B; ICFF 20, Type designation: Filter module
Product Type: Spare part, Used for product: ICF 20-4-13C; ICF 20-4-12C; ICF 20-4-12B; ICF 20-4-13B; ICFF 20, Type designation: Filter module
Volume | 3.416 Liter |
EAN | 5715162977187 |
Volume | 3.416 Liter |
EAN | 5715162977187 |
Contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Filter module |
Used for product |
ICFF 20 ICF 20-4-12B ICF 20-4-12C ICF 20-4-13B ICF 20-4-13C |
Used for product comments | Incl. adaptor and insert |
Contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Filter module |
Used for product |
ICFF 20 ICF 20-4-12B ICF 20-4-12C ICF 20-4-13B ICF 20-4-13C |
Used for product comments | Incl. adaptor and insert |