Did you mean
Shows 40 product(s)
Spare part, ICF 20-2, Solenoid valve module
Product Type: Spare part, Used for product: ICF 20-2, Type designation: Solenoid valve module
Spare part, ICF 20-2, Solenoid valve module
Product Type: Spare part, Used for product: ICF 20-2, Type designation: Solenoid valve module
Spare part, ICF 20-4-13C; ICF 20-4-12C; ICF 20-2-122C; ICF 20-4-12B; ICF 15-4-13C; ICF 20 EVRAT-ICFA 20C; ICFA 20C, Solenoid valve module
Product Type: Spare part, Used for product: ICF 20-4-13C; ICF 20-4-12C; ICF 20-2-122C; ICF 20-4-12B; ICF 15-4-13C; ICF 20 EVRAT-ICFA 20C; ICFA 20C, Type designation: Solenoid valve module
Spare part, ICF 15 EVRAT-ICFA 20B; ICF 20-4-12B; ICF 20-2-122B; ICF 20-4-13B; ICF 20 EVRAT-ICFA 20B; ICFA 20; ICF 15-4-13B; ICF 15-4-12B, Electronic exp.valve module Ø5
Product Type: Spare part, Used for product: ICF 15 EVRAT-ICFA 20B; ICF 20-4-12B; ICF 20-2-122B; ICF 20-4-13B; ICF 20 EVRAT-ICFA 20B; ICFA 20; ICF 15-4-13B; ICF 15-4-12B, Type designation: Electronic exp.valve module Ø5
Valve station, ICF 20-2-121H, 25 mm, Connection standard: EN 10220
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121H, 22 mm, Connection standard: EN 1254-5
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-122C, 25 mm, Connection standard: EN 10220
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121H, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-122C, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121L, 15 mm, Connection standard: EN 10220
Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120