Did you mean
Shows 8 product(s)
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Cable, Electrical connection size: 2 wire
Temperature range [°C]: -50 - 100, -50 °C - 150 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Box (metal/plastic), Electrical connection size: 2 terminals
Temperature range [°C]: -50 - 100, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Box (metal/plastic), Electrical connection size: 2 terminals
Temperature range [°C]: -50 - 100, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Box (metal/plastic), Electrical connection size: 4 terminals
Temperature range [°C]: -50 - 100, -50 °C - 50 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Box (metal/plastic), Electrical connection size: 2 terminals