Temperature sensor, MBT 5410, Pt

084Z3032

Sensor elem. resistance [Ohm]: 100, Output signal: Current

Product details

Gross weight 0.676 Kilogram
Net weight 0.601 Kilogram
Volume 2.403 Liter
EAN 5702423212460

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Box (metal/plastic)
Electrical connection size 2 terminals
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] 2.36 in
Insertion length [mm] 60 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.394 in
Protection tube diameter [mm] 10 mm
Protection tube material AISI 316 TI
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [min] 8 V
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 150 °C
Transmitter setting range [°C] [min] -50 °C
Transmitter setting range [°F] [max] 302 °F
Transmitter setting range [°F] [min] -58 °F
Transmitter type Standard
Type MBT 5410
Type designation MBT 5410-000-060-000-G415
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality