Temperature sensor, MBT 5410, Pt

084Z4368

Sensor elem. resistance [Ohm]: 100, Output signal: Ohm

Product details

Gross weight 0.006 Kilogram
Net weight 0.005 Kilogram
Volume 0.06 Liter
EAN 5702423206254

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
Cable type Silicone
China RoHS compliance Yes exceed limitations
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 2 wire
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [mm] 6 mm
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Sensor elem. resistance [Ohm] 100
Sensor element tolerance EN60751 Class B
Sensor element type Pt
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 5410
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality