Did you mean
Shows 70 product(s)
Temperature range [°C]: -50 - 200, -50 °C - 150 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin
Temperature range [°C]: -50 - 200, -50 °C - 150 °C, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin
Temperature range [°C]: -50 - 200, 0 °C - 200 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: DIN-plug, Electrical connection size: Pg 9
Temperature range [°C]: -50 - 200, 0 °C - 200 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: DIN-plug, Electrical connection size: Pg 9
Temperature range [°C]: -50 - 200, -40 °C - 150 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin