Sensor pocket, MBT 120

084Z3053

Protection tube diameter [mm]: 11, Insertion length [mm]: 100, Process connection type: NPT, 1/2-14, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560

Product details

Gross weight 0.112 Kilogram
Net weight 0.105 Kilogram
Volume 0.099 Liter
EAN 5702423219834

 

CE evaluated Yes
China RoHS compliance Out of scope
Connection material AISI 316 Ti
Connection standard ANSI/ASME B1.20
Connection type NPT
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
In scope of WEEE Yes
Insertion length [in] 3.94 in
Insertion length [mm] 100 mm
Insertion type Fixed
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316 Ti
Process connection size 1/2-14
Process connection standard ANSI/ASME B1.20.1
Process connection type NPT
Product group Accessories, sensors
Product Name Description Sensor pocket
Protection tube diameter [in] 0.433 in
Protection tube diameter [mm] 11 mm
Protection tube material AISI 316 Ti
Quantity per packing format 40 pc
REACH Candidate List substances No
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 120
Type designation MBT 120-630-100-8
UK RoHS compliance Out of scope
UL evaluated Out of scope
Used for product MBT 3560, MBT 5560

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality