Temperature sensor, MBT 5310, 345 mm - 360 mm, G

084Z3146

This product is not available in this store. Please contact your local Customer Service Center.

Electrical connection size: Pg 9

Product details

Gross weight 0.347 Kilogram
Net weight 0.336 Kilogram
Volume 0.753 Liter
EAN 5702423258857

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection standard ISO 228
Connection type G
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] [Max] 14.2 in
Insertion length [in] [Min] 13.6 in
Insertion length [mm] [Max] 360 mm
Insertion length [mm] [Min] 345 mm
Insertion type Variable
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Brass
Process connection size 3/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.315 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert FIXED
Temperature range [°C] [Max] 200 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 392 °F
Temperature range [°F] [Min] -58 °F
Type MBT 5310
Type designation MBT 5310-00-360-130
UK RoHS compliance Yes with exemptions
Wires [pcs] 2 pc

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Acessórios

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality