Shows 7 product(s)
Thermostat, CAS181
Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS1080
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP67
Thermostat, CAS180
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS178
Temperature range [°C]: 20 - 80, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS180
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS181
Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP67
Thermostat, CAS178
Temperature range [°C]: 20 - 80, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67