Thermostat, CAS1080
060L502066
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP67
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP67
Gross weight | 1.116 Kilogram |
Net weight | 1.06 Kilogram |
Volume | 5.087 Liter |
EAN | 5702423151790 |
Gross weight | 1.116 Kilogram |
Net weight | 1.06 Kilogram |
Volume | 5.087 Liter |
EAN | 5702423151790 |
Alarm Signal | Rising |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -32 °F |
Approval |
ABS BV CCC CE DNV EAC GL LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Connection for pocket or hose | M 18 x 1.5 |
Contact function | SPDT |
Contact rating |
AC14=0.1 A, 220 V AC15=0.1 A, 220 V DC13=12 W, 125 V |
Differential (FS) [K] | 3 K |
Differential type | Fixed (max. value) |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Factory setting (FS) [°C] | 80 °C |
Factory setting type | Dedicated |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 220 °C |
Max. sensor temperature [°F] | 428 °F |
Packing format | Multi pack |
Parts included | Sensor pocket |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Sensor pocket conn. length[mm] | 75 mm |
Sensor pocket conn. size | 3/4 |
Sensor pocket conn. type | G |
Sensor pocket length min. [in] | 7 7/8 in |
Sensor pocket length min. [mm] | 200 mm |
Sensor pocket material | Brass |
Sensor size (Ø x L) [in] | 1/2 x 2 1/2 in |
Sensor size (Ø x L) [mm] | 13 x 63 mm |
Sensor type | Rigid sensor |
Serviceable | No |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | 70 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | 158 °F |
Type | CAS1080 |
UK RoHS compliance | Out of scope |
Alarm Signal | Rising |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -32 °F |
Approval |
ABS BV CCC CE DNV EAC GL LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Connection for pocket or hose | M 18 x 1.5 |
Contact function | SPDT |
Contact rating |
AC14=0.1 A, 220 V AC15=0.1 A, 220 V DC13=12 W, 125 V |
Differential (FS) [K] | 3 K |
Differential type | Fixed (max. value) |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Factory setting (FS) [°C] | 80 °C |
Factory setting type | Dedicated |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 220 °C |
Max. sensor temperature [°F] | 428 °F |
Packing format | Multi pack |
Parts included | Sensor pocket |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Sensor pocket conn. length[mm] | 75 mm |
Sensor pocket conn. size | 3/4 |
Sensor pocket conn. type | G |
Sensor pocket length min. [in] | 7 7/8 in |
Sensor pocket length min. [mm] | 200 mm |
Sensor pocket material | Brass |
Sensor size (Ø x L) [in] | 1/2 x 2 1/2 in |
Sensor size (Ø x L) [mm] | 13 x 63 mm |
Sensor type | Rigid sensor |
Serviceable | No |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | 70 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | 158 °F |
Type | CAS1080 |
UK RoHS compliance | Out of scope |