Thermostat, CAS180
060L413766
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Gross weight | 1.3 Kilogram |
Net weight | 1.235 Kilogram |
Volume | 3.684 Liter |
EAN | 5702423157549 |
Gross weight | 1.3 Kilogram |
Net weight | 1.235 Kilogram |
Volume | 3.684 Liter |
EAN | 5702423157549 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -32 °F |
Approval |
ABS BV CCC CE DNV EAC GL LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
Armoring | Yes |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Connection for pocket or hose | M 18 x 1.5 |
Contact function | SPDT |
Contact rating |
AC15=0.1 A, 220 V DC13=12 W, 125 V |
Contain batteries | No |
Diff. @ Min. range setting [K] | 2 K |
Differential type | Fixed (max. value) |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Max. sensor temperature [°C] | 220 °C |
Max. sensor temperature [°F] | 428 °F |
Packing format | Multi pack |
Parts included | Sensor pocket |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Sensor pocket conn. length[mm] | 65 mm |
Sensor pocket conn. size | 1/2 |
Sensor pocket conn. type | G |
Sensor pocket length min. [in] | 3 in |
Sensor pocket length min. [mm] | 75 mm |
Sensor pocket material | Brass |
Sensor size (Ø x L) [in] | 1/2 x 2 1/2 in |
Sensor size (Ø x L) [mm] | 13 x 63 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | 70 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | 158 °F |
Type | CAS180 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -32 °F |
Approval |
ABS BV CCC CE DNV EAC GL LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
Armoring | Yes |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Connection for pocket or hose | M 18 x 1.5 |
Contact function | SPDT |
Contact rating |
AC15=0.1 A, 220 V DC13=12 W, 125 V |
Contain batteries | No |
Diff. @ Min. range setting [K] | 2 K |
Differential type | Fixed (max. value) |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Max. sensor temperature [°C] | 220 °C |
Max. sensor temperature [°F] | 428 °F |
Packing format | Multi pack |
Parts included | Sensor pocket |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Sensor pocket conn. length[mm] | 65 mm |
Sensor pocket conn. size | 1/2 |
Sensor pocket conn. type | G |
Sensor pocket length min. [in] | 3 in |
Sensor pocket length min. [mm] | 75 mm |
Sensor pocket material | Brass |
Sensor size (Ø x L) [in] | 1/2 x 2 1/2 in |
Sensor size (Ø x L) [mm] | 13 x 63 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | 70 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | 158 °F |
Type | CAS180 |
UK RoHS compliance | Out of scope |