Shows 4 product(s)
Connection type: G, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140.0, Supply voltage [V] DC: 24.00
Connection type: G, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140.0, Supply voltage [V] DC: 24.00
Connection type: NPT, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140.0, Supply voltage [V] DC: 24.00
Connection type: NPT, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140.0, Supply voltage [V] DC: 24.00