HS3B, 22mm external compression, Paddle, 3 Port Valve Complete
087N6646
HS3B, 22mm 3 port external compression mid position paddle valve with actuator
HS3B, 22mm 3 port external compression mid position paddle valve with actuator
Gross weight | 1.267 Kilogram |
Net weight | 1.266 Kilogram |
Volume | 2.496 Liter |
EAN | 5013567172207 |
Gross weight | 1.267 Kilogram |
Net weight | 1.266 Kilogram |
Volume | 2.496 Liter |
EAN | 5013567172207 |
Auxiliary switch | SPST (interlinked) |
Category name | 3 Port Valve Complete |
Closing time [sec] [Max] | 20 " |
Closure Method | Paddle |
Description | HS3B, 22mm 3 port external compression mid position paddle valve with actuator |
Differential pressure [bar] [max] | 1 bar |
EEE category |
5 small equipment (any external dimension |
Flow Control Type | Mid Position |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Kvs values [m³/h] | 6.1 m³/h |
Opening time [sec] [Max] | 35 " |
Operating temperature [°C] [max] | 95 °C |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | HS3B |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 805fd0d1-61f5-42fc-8ded-aa2944918225 |
SCIP dossier product name | H-Series Actuators and Valves complete |
Supply voltage [V] AC | 230 V |
Tolerance | ±15% |
Type | HS3 Paddle |
Valve Size and Connection | 22mm external compression |
Warranty [Year] | 2 |
Working pressure [bar] [Max] | 10 bar |
Auxiliary switch | SPST (interlinked) |
Category name | 3 Port Valve Complete |
Closing time [sec] [Max] | 20 " |
Closure Method | Paddle |
Description | HS3B, 22mm 3 port external compression mid position paddle valve with actuator |
Differential pressure [bar] [max] | 1 bar |
EEE category |
5 small equipment (any external dimension |
Flow Control Type | Mid Position |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Kvs values [m³/h] | 6.1 m³/h |
Opening time [sec] [Max] | 35 " |
Operating temperature [°C] [max] | 95 °C |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | HS3B |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 805fd0d1-61f5-42fc-8ded-aa2944918225 |
SCIP dossier product name | H-Series Actuators and Valves complete |
Supply voltage [V] AC | 230 V |
Tolerance | ±15% |
Type | HS3 Paddle |
Valve Size and Connection | 22mm external compression |
Warranty [Year] | 2 |
Working pressure [bar] [Max] | 10 bar |