VLT® Soft Starter MCD 500

Shows 12 product(s)

175G5507

MCD50105BT5G1X20CV1

MCD50105BT5G1X20CV1
VLT® Soft Starter MCD 500
200-525 VAC, 105A, IP20,
Control Voltage: 24 VAC/VDC

Model code: MCD50105BT5G1X20CV1

175G5530

MCD50084BT5G1X20CV2

MCD50084BT5G1X20CV2
VLT® Soft Starter MCD 500
200-525 VAC, 84A, IP20,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50084BT5G1X20CV2

175G5532

MCD50105BT5G1X20CV2

MCD50105BT5G1X20CV2
VLT® Soft Starter MCD 500
200-525 VAC, 105A, IP20,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50105BT5G1X20CV2

175G5534

MCD50141BT5G2X00CV2

MCD50141BT5G2X00CV2
VLT® Soft Starter MCD 500
200-525 VAC, 141A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50141BT5G2X00CV2

175G5536

MCD50215BT5G2X00CV2

MCD50215BT5G2X00CV2
VLT® Soft Starter MCD 500
200-525 VAC, 215A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50215BT5G2X00CV2

175G5537

MCD50245CT5G3X00CV2

MCD50245CT5G3X00CV2
VLT® Soft Starter MCD 500
200-525 VAC, 245A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50245CT5G3X00CV2

175G5539

MCD50380CT5G4X00CV2

MCD50380CT5G4X00CV2
VLT® Soft Starter MCD 500
200-525 VAC, 380A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50380CT5G4X00CV2

View: