MCD50595CT5G4X00CV2

175G5541

MCD5-0595C-T5-G4X-00-CV2

MCD50595CT5G4X00CV2
VLT® Soft Starter MCD 500
200-525 VAC, 595A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50595CT5G4X00CV2

Product details

Gross weight 53.1 kg
Net weight 53.1 kg
Volume 197.6 l
EAN 5710107566952

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0595 595A
Bypass C Continuos WO.Int.By Contac
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G4 Frame size 4
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50595CT5G4X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50595CT5G4X00CV2
Calculated Gross Weight [kg] 50.5
Calculated Net Weight [kg] 45
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality