MCD50068BT5G1X20CV2

175G5529

MCD5-0068B-T5-G1X-20-CV2

MCD50068BT5G1X20CV2
VLT® Soft Starter MCD 500
200-525 VAC, 68A, IP20,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50068BT5G1X20CV2

Product details

Gross weight 4.5 kg
Net weight 4.5 kg
Volume 27 l
EAN 5710107566969

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0068 68A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G1 Frame size 1
Reserved X Reserved
IP Rating 20 IP20
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50068BT5G1X20CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50068BT5G1X20CV2
Calculated Gross Weight [kg] 5.3
Calculated Net Weight [kg] 4.5
ECCN EU Y901
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality