MCD50245CT5G3X00CV2

175G5537

MCD50245CT5G3X00CV2
VLT® Soft Starter MCD 500
200-525 VAC, 245A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50245CT5G3X00CV2

Product details

Gross weight 27 kg
Net weight 24 kg
Dimension 480X610X300
Volume 87.84 l
EAN 5710107567973

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0245 245A
Bypass C Continuos WO.Int.By Contac
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G3 Frame size 3
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50245CT5G3X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50245CT5G3X00CV2
Calculated Gross Weight [kg] 28.6
Calculated Net Weight [kg] 26
ECCN EU Y901
ECCN US EAR99
Plant from Orderline E601
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality