Inclination position sensors

Shows 28 product(s)

098G2502

Inclination position sensor, DST X710, 85 °, Ratio metric

Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FO085000LA10L033Y20

098G2512

Inclination position sensor, DST X710, 30 °, 0 - 10 V

Supply voltage [V] DC: 9 - 36, Electrical connection: Cable, Axis type: Dual, Specification key: FO030000HA20 0033X20

098G2513

Inclination position sensor, DST X710, 15 °, Ratio metric

Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: X710-FO015000LA10 0033X02

098G2514

Inclination position sensor, DST X710, 85 °, 4 - 20 mA

Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FO06000HA31 0033Y01

098G2518

Inclination position sensor, DST X710, 10 °, 0.5 - 4.5 V

Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Single, Specification key: FV010000HA11 0033X02

098G2520

Inclination position sensor, DST X710, 15 °, Ratio metric

Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FO015000LA10 0033X20

098G2522

Inclination position sensor, DST X710, 360 °, Ratio metric

Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Single, Specification key: FV360000LA10 0033X10

098G3000

Inclination position sensor, DST X720, 180 °, Single, CAN-open

Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HC10 0033X00

098G3004

Inclination position sensor, DST X720, 85 °, Redundant, Ratio metric

Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FOR085085LA10 L033X20

098G3006

Inclination position sensor, DST X720, 30 °, Redundant, Ratio metric

Supply voltage [V] DC: 5, Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR030030LA10 L033X00

View: