Inclination position sensor, DST X710, 85 °, 4 - 20 mA
098G2514
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FO06000HA31 0033Y01
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FO06000HA31 0033Y01
Gross weight | 0.106 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.699 Liter |
EAN | 5714279778250 |
Gross weight | 0.106 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.699 Liter |
EAN | 5714279778250 |
Accessories | MAGNETIC PEN |
Axis type | Dual |
Cable length [m] | 0.1 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 85 ° |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 51398af9-5779-4efb-84eb-6744fc3c0ad7 |
SCIP dossier product name | GIB |
Specification key | FO06000HA31 0033Y01 |
Supply voltage [V] DC | 5 V |
Type | DST X710 |
Accessories | MAGNETIC PEN |
Axis type | Dual |
Cable length [m] | 0.1 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 85 ° |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 51398af9-5779-4efb-84eb-6744fc3c0ad7 |
SCIP dossier product name | GIB |
Specification key | FO06000HA31 0033Y01 |
Supply voltage [V] DC | 5 V |
Type | DST X710 |