Inclination position sensor, DST X710, 15 °, Ratio metric

098G2520

Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FO015000LA10 0033X20

Product details

Gross weight 0.137 Kilogram
Net weight 0.136 Kilogram
Volume 0.699 Liter
EAN 5715162143018

 

Accessories NO
Axis type Dual
Cable length [m] 2 m
China RoHS compliance Out of scope
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Measuring range 1 [°] 15 °
Output signal Ratio metric
Packing format Multi pack
Product group Sensors
Product Name Description Inclination position sensor
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 51398af9-5779-4efb-84eb-6744fc3c0ad7
SCIP dossier product name GIB
Specification key FO015000LA10 0033X20
Supply voltage [V] DC 5 V
Type DST X710

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality