Inclination position sensor, DST X710, 85 °, Ratio metric
098G2502
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FO085000LA10L033Y20
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FO085000LA10L033Y20
Gross weight | 0.174 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.699 Liter |
EAN | 5702428656252 |
Gross weight | 0.174 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.699 Liter |
EAN | 5702428656252 |
Accessories | MAGNETIC PEN ( PKIT 312 ) |
Axis type | Dual |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Electrical connection | Cable |
Electrical connection standard | NONE |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 85 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 51398af9-5779-4efb-84eb-6744fc3c0ad7 |
SCIP dossier product name | GIB |
Specification key | FO085000LA10L033Y20 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X710 |
Accessories | MAGNETIC PEN ( PKIT 312 ) |
Axis type | Dual |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Electrical connection | Cable |
Electrical connection standard | NONE |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range 1 [°] | 85 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 51398af9-5779-4efb-84eb-6744fc3c0ad7 |
SCIP dossier product name | GIB |
Specification key | FO085000LA10L033Y20 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | DST X710 |