Pumps for DI Water

Shows 11 products

Pump, PAHT 20

Flow [gpm] [Max]: 10.950, Flow [l/min] [Max]: 42.120, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 700, Body material: AISI 316

Pump, PAHT 25

Flow [gpm] [Max]: 13.570, Flow [l/min] [Max]: 52.200, Outlet pressure [barg] [Max]: 160, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 700, Body material: AISI 316

Pump, PAHT 32

Flow [gpm] [Max]: 17.830, Flow [l/min] [Max]: 68.580, Outlet pressure [barg] [Max]: 160, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 700, Body material: AISI 316

Pump, PAHT 6.3

Flow [gpm] [Max]: 4.710, Flow [l/min] [Max]: 18.100, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

Pump, PAHT 4

Flow [gpm] [Max]: 2.630, Flow [l/min] [Max]: 10.120, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

View: