PAHT pumps, PAHT 12.5
180B0033
Flow [gpm] [Max]: 6.7, Flow [l/min] [Max]: 27.7, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
Flow [gpm] [Max]: 6.7, Flow [l/min] [Max]: 27.7, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
Gross weight | 8.242 Kilogram |
Net weight | 8.07 Kilogram |
Volume | 5.788 Liter |
EAN | 5715162666883 |
Gross weight | 8.242 Kilogram |
Net weight | 8.07 Kilogram |
Volume | 5.788 Liter |
EAN | 5715162666883 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | AISI 304 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for ultra pure water |
Displacement [cm³/rev] | 12.5 cm³/rev |
Displacement [in³/rev] | 0.76 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
Flow [gpm] [Max] | 6.7 gal/min |
Flow [gpm] [Min] | 2.6 gal/min |
Flow [l/min] [Max] | 27.7 l/min |
Flow [l/min] [Min] | 10.2 l/min |
Inlet connection size [in] | 3/4 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 4 barg |
Inlet pressure [barg] [Min] | 0 barg |
Inlet pressure [psig] [Max] | 58 psig |
Inlet pressure [psig] [Min] | 0 psig |
Inlet pressure peak [barg] [Max] | 4 barg |
Inlet pressure peak [psig] [Max] | 58 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 3/8 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 140 barg |
Outlet pressure [barg] [Min] | 10 barg |
Outlet pressure [psig] [Max] | 2030 psig |
Outlet pressure [psig] [Min] | 145 psig |
Outside dimensions of packaging LxWxH [in] | 10,7x5,9x5,4 |
Outside dimensions of packaging LxWxH [mm] | 274x151x137 |
Product description | PAHT pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 75 dBA |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 1000 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT 10-12.5 |
Type designation | PAHT 12.5 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | AISI 304 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for ultra pure water |
Displacement [cm³/rev] | 12.5 cm³/rev |
Displacement [in³/rev] | 0.76 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
Flow [gpm] [Max] | 6.7 gal/min |
Flow [gpm] [Min] | 2.6 gal/min |
Flow [l/min] [Max] | 27.7 l/min |
Flow [l/min] [Min] | 10.2 l/min |
Inlet connection size [in] | 3/4 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 4 barg |
Inlet pressure [barg] [Min] | 0 barg |
Inlet pressure [psig] [Max] | 58 psig |
Inlet pressure [psig] [Min] | 0 psig |
Inlet pressure peak [barg] [Max] | 4 barg |
Inlet pressure peak [psig] [Max] | 58 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 3/8 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 140 barg |
Outlet pressure [barg] [Min] | 10 barg |
Outlet pressure [psig] [Max] | 2030 psig |
Outlet pressure [psig] [Min] | 145 psig |
Outside dimensions of packaging LxWxH [in] | 10,7x5,9x5,4 |
Outside dimensions of packaging LxWxH [mm] | 274x151x137 |
Product description | PAHT pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 75 dBA |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 1000 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT 10-12.5 |
Type designation | PAHT 12.5 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |